arrow-right angle-down-sx angle-down-dx menu-hamburger search
test
test
test
test
test
test
test
test
test
test
test
test

TOP CONTENT
LEADERSHIP MODEL

Our Leadership model plays a key role

  • in Performance evaluation. What is crucial for us is not only what people achieve, but equally –if not even more -- how people achieve goals.

  • in the Group Academy, where we manage different training programs at different levels.

The Leadership model guides specific leadership behaviors that the company expects to see. We have developed a Managerial and professional grid to help people in getting more clarity on company expectations.

 

Best companies require best leaders!

CERTIFICATIONS

CERTIFICATE ISO 45001: 2018

CERTIFICATE ISO 9001:2015

CERTIFICATE ISO14001:2015

CERTIFICATE OHSAS 18001:2007

LICENSE DC-E-P14-018.2(C1): CABLE AFUMEX 1000 + (CONTROL O COMANDO)

LICENSE DC-E-P14-018.1(C3): CABLE AFUMEX 1000 + (POTENCIA)

LICENSE DC-E-P14-009.3: CABLE RETENAX ANTILLAMA

LICENSE DC-E-P14-001.1: CABLE AFUMEX 750

LICENSE DC-E-P14-003.2: CABLE PVN ECOPLUS

LICENSE DC-E-P14-010.1: CABLE RETENAX ANTIHURTO

LICENSE DC-E-P14-008.1(C2): CABLE RETENAX ENLACE

LICENSE DC-E-P14-007.1: CABLE RETENAX PREENSAMBLADO

LICENSE DC-E-P14-009.1(C4): CABLE RETENAX VALIO

LICENSE DC-E-P14-009.2(C4): CABLE SINTENAX VALIO

LICENSE DC-E-P14-011.1(M3): CABLE SUPERASTIC FLEX / SUPERASTIC JET

LICENSE DC-E-P14-013.1: CABLE TPR ECOPLUS

LICENSE DC-E-P14-015.1: CABLE VN 202

LICENSE DC-E-P14-001.1: CABLE SINTENAX VALIO CONTROL

CERTIFICATE ISO 14067:2018 CABLES RETENAX MT - RETENAX VALIO

Webform Full

Webform2020Type: 
Full
Show Webform in blue bagkground: 
Privacy Text: 
Your privacy is important for us..Your privacy is important for us..Your privacy is important for us..Your privacy is important for us..
Privacy mkt text: 
Your privacy is important for us..Your privacy is important for us..Your privacy is important for us..Your privacy is important for us..

Webform Full









PRY-CAM is a breakthrough technology that allows online, accurate and reliable measurements of key parameters, diagnosis and defect localization from remote. It can help increase uptime and safety of electrical systems, enhance assets longevity and significantly reduce maintenance time, manpower, costs and risks by harnessing the extraordinary possibilities of data gathering and the Internet of Things.

 

PRY-CAM allows key parameters measurement and condition assessment data to be collected and stored via private Cloud, allowing effective maintenance strategies for electrical assets and learning for continuous improvement. It is faster, more data driven and more effective than ever before, solving problems today and delivering learning for tomorrow.

 

We have developed the most powerful diagnostics tools and transitioned to the new role of cable system integrator and data provider: this is why we are a world leader.

Overview

Archivio

Archivio storico dei nostri report sulle politiche di remunerazione e piani di incentivazione.
Video

WideCap, the fast lane to the Cloud

The multimode fibre with extended capacity to satisfy increasing demand in Data Centres.

The multimode fibre with extended capacity to satisfy increasing demand in Data Centres